??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEF10 - Screw Support Assembly,Integrated Transmission,Low Base Type
Bill of material
LEF10-d12-F57-h25
Code
LEF10
Type
Integrated transmission seat, low type
1 material
Cast Iron
3,4,6 material
S45C
Surface Treatment
Black Oxide
d
12 mm
F
mm
h
mm
Applicable Motor Type
Stepper motor
D1
38.1 mm
P.C.D
66.7 mm
M
M4 mm
Z
6 mm
D2
36 mm
B
65 mm
P
46 mm
P1
50 mm
L
83 mm
J
74 mm
E
64 mm
E1
13 mm
E2
24 mm
S
6.6 mm
Q
11 mm
TT
2 mm
H
42 mm
H1
26 mm
W1
34 mm
T1
19 mm
T2
5 mm
T3
29.5 mm
T4
5.5 mm
M1
M12x1.0 mm
Recommended screw support on the support side
LEB71-12
Recommended motor specifications
38.1 mm
Install P.C.D recommended motor specifications
66.7 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models