??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
LEDR - LED Light -Embedded Type-
Bill of material
LEDR360-W
Part Number
P
mm
Color
W(White)
Material of Main Body
Aluminum
Material of Cover
Polycarbonate
Material of Bolt
304 Stainless Steel
Material of Cable
PVC
Surface Treatment of Main Body
Anodize
Surface Treatment of Cover
Fog Surface Treatment
L
mm
A
mm
Illuminance White lx/0.5m
lx
Illuminance White lx/1.0m
lx
Input Voltage
DC24 V
Input Current
mA
Power Consumption
W
Temperature Span
-10~45 deg
Color Temperature
5000 K
Light Distribution Angle
About 110 deg
Mass
g
Previews
3D
Dimension
2D
Download CAD models