??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
LEDP - LED Light -Spot Type-
Bill of material
LEDP1
Part Number
LEDP1
No.
1
Color
White
Illuminance White lx/0.5m
6120 lx
Illuminance White lx/1.0m
1572 lx
Luminous Flux
400 lm
Input Voltage
DC24+/-10% V
Input Current
350 mA
Power Consumption
5 W
Temperature Span
0~40 deg
Color Temperature
6500 K
Protection Grade(IP Standard)
IP65(Only Head Case)
Light Distribution Angle
20 deg
Cable Diameter
7~8.5 mm
Mass
1800 g
Accessories
Pan Head Screw M6-35
Previews
3D
Dimension
2D
Download CAD models