??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
LEDG - LED Lighting - Water-Resistant Hard Glass Tube
Bill of material
LEDG-A-435
Part Number
Mounting Instruction
P
mm
L
mm
Color
(White)
Input Voltage
DC24+/-10% V
Temperature Span
0~40 deg
Color Temperature
6500 K
Protection Grade(IP Standard)
IP67
Light Distribution Angle
120 deg
Cable Diameter
7~8.5 mm
Previews
3D
Dimension
2D
Download CAD models