??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LEC480-48 - Bel Power Solutions
Bill of material
LEC480-48
Part Number
LEC480-48
Description
DIN-Rail AC-DC Power Supply, Power 480W, Output 48VDC, 10A, Input 85-264VAC
Power
480 W
Output Voltage
48 VDC
Output Current
10 A
Voltage Input
85-264 VAC
Operating Temperature
-30 to 70 °C
Isolation
Isolated
Cooling Type
Convection
Dimensions LxWxH
48 x 125 x 131.5 mm
Number of Outputs
1
Vout 1
48 VDC
lout 1
10 A
Previews
3D
2D
Download CAD models