??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LEC480-24 - Bel Power Solutions
Bill of material
LEC480-24
Part Number
LEC480-24
Description
DIN-Rail AC-DC Power Supply, Power 480W, Output 24VDC, 20A, Input 85-264VAC
Power
480 W
Output Voltage
24 VDC
Output Current
20 A
Voltage Input
85-264 VAC
Operating Temperature
-30 to 70 °C
Isolation
Isolated
Cooling Type
Convection
Dimensions LxWxH
48 x 125 x 131.5 mm
Number of Outputs
1
Vout 1
24 VDC
lout 1
20 A
미리보기
3D
2D
CAD모델 다운로드