??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEC41 - Square Screw Support Assembly,Economical,Standard Shoulder Height,Fixed Side
Bill of material
LEC41-6
Code
LEC41
Type
Economical Type,Standard Shoulder Height/Fixed Side
¢Ù/¢Û/¢Þ Material
S45C
¢ÜMaterial
SUJ2
¢Ù/¢Û/¢Ü/¢ÞSurface Treatment
Black Oxide
Specifications
d
6 mm
T
20 mm
T1
5.5
T2
22.0 mm
T3
3.5 mm
W
42 mm
H
25 mm
C
13 mm
N
21.0 mm
W1
18 mm
H1
20 mm
P
30 mm
P2
0 mm
P3
0 mm
d1
5.5
d2
9.5 mm
t
11 mm
S
12 mm
Suggest matching the diameter of lead screw shaft
8/10 mm
Recommended outer diameter of shaft end
6 mm
Recommended shaft end outer diameter tolerance
-0.005/-0.012 mm
Recommended shaft end machining size
5.0 mm
Recommended shaft end machining size
27 mm
Recommended shaft end machining size
8.0 mm
Recommended nominal thread size
M6xP0.75 mm
Recommended nominal thread size
6 mm
Recommended Spacer Ring Length Dimensions
5.0 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models