??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LEC240-24 - Bel Power Solutions
Bill of material
LEC240-24
Part Number
LEC240-24
Description
DIN-Rail AC-DC Power Supply, Power 240W, Output 24VDC, 10A, Input 85-264VAC
Power
240 W
Output Voltage
24 VDC
Output Current
10 A
Voltage Input
85-264 VAC
Operating Temperature
-40 to 70 °C
Isolation
Isolated
Cooling Type
Convection
Dimensions LxWxH
41 x 124 x 110 mm
Number of Outputs
1
Vout 1
24 VDC
lout 1
10 A
Previews
3D
2D
Download CAD models