??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEC21 - Square Screw Support Assembly,Fixed Side,Economical,Low Shoulder Height
Bill of material
LEC21-6
Code
LEC21
Sales Mode
Single Piece
Type
Economical Type Low Shoulder Height Fixed Side
¢Ù/¢Û/¢Þ Material
S45C
¢Ü/¢Þ Material
SUJ2
¢Ù/¢Û/¢Ü/¢Þ Surface Treatment
Black Oxide
d
d
6
T
20
T1
5.5
T2
22.0
T3
3.5
W
42
H
25
C
13
W1
18
H1
20
P
30
N
21.0
d1
5.5
d2
9.5
t
11
S
12
Match Screw Shaft Diameter D
8
Shaft End Outer Diameter
6
D Tolerance
-0.001/-0.006
A
4.5
B
29.5
C
8
Nominal thread M
M6*P0.75
Nominal thread L
8
Distance Rings Length T4
5.0
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models