??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LEC120-12 - Bel Power Solutions
Bill of material
LEC120-12
Part Number
LEC120-12
Description
DIN-Rail AC-DC Power Supply, Power 120W, Output 12VDC, 10A, Input 85-264VAC
Power
120 W
Output Voltage
12 VDC
Output Current
10 A
Voltage Input
85-264 VAC
Operating Temperature
-40 to 70 °C
Isolation
Isolated
Cooling Type
Convection
Dimensions LxWxH
32 x 124 x 110 mm
Number of Outputs
1
Vout 1
12 VDC
lout 1
10 A
Previews
3D
2D
Download CAD models