??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEC01 - Round Flange Screw Set, Economy, Fixed Side
Bill of material
LEC01-6
Code
LEC01
Sales Mode
Single Piece
Type
Economy Type,Fixed Side
¢Ú/¢Ü/¢Þ Material
S45C
¢Ý Material
SUJ2
¢Ú/¢Ü/¢Ý/¢Þ Surface Treatment
Black Oxide
Specifications
d
6 mm
T
20.0 mm
H
7 mm
F
13.0 mm
E
22.0 mm
D
22 mm
D Tolerance g6
-0.007/-0.020 mm
R
35 mm
PCD
28 mm
G
28 mm
Installation Method A
5.5 mm
Installation Method A
3.5 mm
Installation Method B
6.5 mm
Installation Method B
4.5 mm
d1
2.9 mm
d2
5.5 mm
t
3.5 mm
S
12 mm
Suggest matching the diameter of lead screw shaft
8 mm
Recommended outer diameter of shaft end
6 mm
Recommended shaft end outer diameter tolerance
-0.007/-0.020 mm
Recommended shaft end machining size
4 mm
Recommended shaft end machining size
28 mm
Recommended shaft end machining size
8 mm
Recommended nominal thread size
M6xP0.75 mm
Recommended nominal thread size
8.0
Recommended Spacer Ring Length Dimensions
5.0
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models