??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEB77 - Square screw support component/low center high type/support side
Bill of material
LEB77-8
代码
LEB77
type
low center high type,support side
1 Material
S45C
1/3 Surface Preparation
Black Oxide
Specifications
d
6 mm
T
16 mm
W
62 mm
H
31 mm
C
16 mm
W1
30 mm
H1
25.5 mm
P
46 mm
d1
9 mm
d2
14 mm
t
12 mm
Suggest pairing with screw shaft diameter
8/10
Suggested outer diameter of shaft end
6 mm
Recommended shaft end outer diameter tolerance
-0.005/-0.012
Retaining ring groove size
5.7 mm
Retaining ring groove size
9 mm
Retaining ring groove size
6.80 mm
Retaining ring groove size
0.80 mm
Use C-Type Retaining Ring
TBP01-6
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models