??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEB76 - Square screw support component/bottom mounting type/support side
Bill of material
LEB76-8
代码
LEB76
type
bottom mounting type,support side
1 Material
S45C
1/3 Surface Preparation
Black Oxide
Specifications
d
6 mm
T
15 mm
W
32 mm
H
32 mm
C
17 mm
P
23 mm
M1
M5
t
6 mm
Suggest pairing with screw shaft diameter
8/10
Suggested outer diameter of shaft end
6 mm
Recommended shaft end outer diameter tolerance
-0.005/-0.012
Retaining ring groove size
5.7 mm
Retaining ring groove size
9 mm
Retaining ring groove size
6.80 mm
Retaining ring groove size
0.80 mm
Use C-Type Retaining Ring
TBP01-6
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models