??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEB71_LEG71 - Square Screw Support Assembly ¡¤ Support Side ¡¤ Side Hole Type
Bill of material
LEB71-10
Code
TYPE
Side Hole Type
Type
Support Side
¢ÙMaterial
S45C
¢Ù/¢Û Surface Treatment
Specifications
Diameter d
8 mm
T
20 mm
W
60 mm
H
39 mm
C 0/-0.02
22 mm
W1
34 mm
H1
32.5 mm
P
46 mm
P1
15 mm
Diameter d1
6.6 mm
Diameter d2
11.0 mm
t
5.0 mm
Diameter d3
5.5 mm
N ??0.02
30 mm
With Screw Shaft Diameter ¡ÓD
12/14/15 mm
Shaft End Outer Diameter ¡Ód
8 mm
Shaft End Outer Diameter ¡ÓD Tolerance
-0.005/-0.012
Shaft End Machining Dimension ¡ÓA
7.6 mm
Retaining Ring Groove Size E
10.0 mm
Retaining Ring Groove Size F
7.90 mm
Retaining Ring Groove Size G
0.90 mm
Use c-type retaining ring
TBP01-8
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models