??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEB67 - Square screw support component/low center high type/fixed side
Bill of material
LEB67-8
Code
LEB67
Type
low center high type,fixed side
1/3/6 material
S45C
4 material
SUJ2
1/3/4/6 Surface treatment
Blackening
Specification
d
8 mm
T
22.5 mm
T1
0 mm
T2
26.0 mm
T3
3.5 mm
W
62 mm
H
31 mm
C
15.5 mm
W1
30.0 mm
H1
25.5 mm
P
46 mm
d1
9 mm
d2
14 mm
t
12 mm
S
14 mm
Oil seal applicable shaft diameter
12 mm
It is recommended to match the size of the screw shaft diameter
10/12 mm
Recommended outer diameter of shaft end
8 mm
Recommended shaft end outer diameter tolerance
-0.005/-0.012 mm
Recommended shaft end machining size
6.5 mm
Recommended shaft end machining size
32 mm
Recommended shaft end machining size
7.5 mm
Recommended nominal thread size
M8*1.0 mm
Recommended nominal thread size
7 mm
Suggested spacer ring length size
5.5 mm
Web Link
Wedsite Link
Previews
3D
Dimension
2D
Download CAD models