??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEB65 - Square Low Profile Screw Support Assembly Short Type Fixed Side
Bill of material
LEB65-6
Code
LEB65
TYPE
Low profile, fixed side
¢Ù/¢Û/¢ß Material
S45C
¢Þ Material
SUJ2
¢Ù/¢Û/¢Þ/¢ß Surface Treatment
Black Oxide
Specifications
mm
d
6 mm
T
20 mm
T1
0 mm
T2
22.0 mm
T3
3.5 mm
W
42 mm
H
22 mm
C
11 mm
P
30 mm
d1
5.5 mm
d2
9.5 mm
t
12 mm
Fine Pitch Thread
M6*0.75 mm
MP
0.75 mm
S
12 mm
Oil seal applicable shaft diameter
9.4 mm
Shaft Ring Thickness
5.0 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models