??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEB41_LED41 - Square Screw Support Assembly,Economic,Fixed Side
Bill of material
LEB41-6
Code
TYPE
Standard, Fixed Side
¢Ù/¢Û/¢Þ Material
S45C
¢Ü Material
SUJ2
¢Ù/¢Û/¢Ü/¢Þ Surface Treatment
Specifications
d
6 mm
T
20 mm
T1
5.5
T2
22.0 mm
T3
3.5 mm
W
42 mm
H
25 mm
C
13 mm
N
21.0 mm
W1
18 mm
H1
20 mm
P
30 mm
P2
0 mm
P3
0 mm
d1
5.5
d2
9.5 mm
t
11 mm
S
12 mm
Oil seal applicable shaft diameter
9.4 mm
Suggest matching the diameter of lead screw shaft
8/10 mm
Recommended outer diameter of shaft end
6 mm
Recommended shaft end outer diameter tolerance
-0.005/-0.012 mm
Recommended shaft end machining size
5.0 mm
Recommended shaft end machining size
27 mm
Recommended shaft end machining size
8.0 mm
Recommended nominal thread size
M6xP0.75 mm
Recommended nominal thread size
6 mm
Recommended Spacer Ring Length Dimensions
5.0 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models