??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEB33 - Square screw support component/low shoulder center height difference profile/support side
Bill of material
LEB33-10
代码
LEB33
type
low shoulder center height difference profile,support side
1 Material
S45C
1/3 Surface Preparation
Black Oxide
Specifications
d
8 mm
T
20 mm
W
70 mm
H
40 mm
C
21 mm
W1
36 mm
H1
20 mm
P
52 mm
d1
9 mm
Suggest pairing with screw shaft diameter
12/14/15
Suggested outer diameter of shaft end
8 mm
Recommended shaft end outer diameter tolerance
-0.005/-0.012
Retaining ring groove size
7.6 mm
Retaining ring groove size
10 mm
Retaining ring groove size
7.90 mm
Retaining ring groove size
0.90 mm
Use C-Type Retaining Ring
TBP01-8
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models