??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEB04 - Square flange lead screw support assembly/fixed side
Bill of material
LEB04-6
Code
LEB04
Type
Fixed Side
2/4/6Material
S45C
5material
SUJ2
2/4/5/6Surface treatment
Blackening
specifications
d
6 mm
T
20 mm
H
7 mm
F
13 mm
E
22.0 mm
ØD
28 mm
Dg6
-0.007/-0.020 mm
R
44 mm
G
36 mm
J
30 mm
K
26.79 mm
V
20.93 mm
Installation method A
5.5 mm
Installation method A
3.5 mm
Installation method B
6.5 mm
Installation method B
4.5 mm
d1
3.4 mm
d2
6.5 mm
t
4 mm
S
12 mm
Match Screw Shaft Diameter
8 mm
Recommended outer diameter of shaft end
6 mm
Recommended shaft end outer diameter tolerance
-0.005/-0.012 mm
Recommended shaft end machining size
4.5 mm
Recommended shaft end machining size
29.5 mm
Recommended shaft end machining size
8 mm
Recommended nominal thread size
M6xP0.75 mm
Recommended nominal thread size
8.0
Suggested spacer ring length size
5.0
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models