??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEB03_LEG03 - Round flange screw support assembly, standard type, fixed side
Bill of material
LEB03-10S
Code
TYPE
Standard
1/3/5material
S45C
4material
SUJ2
1/3/4/5Surface treatment
specification
mm
d
10 mm
T
26 mm
H
10 mm
F
16 mm
E
29.5 mm
D
34 mm
R
52 mm
PCD
42 mm
G
42 mm
T1
8.5 mm
E1
5 mm
D1-Air Source Treatment Components - PDF
4.5 mm
D2-Cylinder-PDF
8.0 mm
t
4.5 mm
S
16 mm
Oil seal applicable shaft diameter
It is recommended to match the size of the screw shaft diameter
12/14/15 mm
Recommended outer diameter of shaft end
10 mm
Recommended shaft end outer diameter tolerance
-0.005/-0.012 mm
Recommended shaft end machining size
8 mm
Recommended shaft end machining size
36 mm
Recommended shaft end machining size
15 mm
Recommended nominal thread size
M10xP1.0 mm
Suggested spacer ring length size
5.5 mm
Recommended nominal thread size
11 mm
website
Website connection
Previews
3D
Dimension
2D
Download CAD models