??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
igus
Description
Lead screw clamp - drylin® Drive Technology
Bill of material
SHT-HK-16
Part no.
Info PDF
INFO
Size of spindle
Width
32 mm
Height
46 mm
Length
15 mm
Previews
3D
Dimension
2D
Download CAD models