??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
LE08EA - Casters - medium and heavy load type - with adjusting block type
Bill of material
LE08EA-D65-N
CNSORDERNO
Serial code
LE08EA
type
Type with adjusting block
Support material
Q235A
Support surface treatment
Galvanized
Wheel code
Rotary bearing
has
Wheel bearing
-
D
mm
H
mm
L
120 mm
W
120 mm
F1
98 mm
F2
93 mm
f1
98 mm
f2
93 mm
d
11 mm
B
mm
R
mm
H1
mm
Allowable load (kg)
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models