??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
LE07BB - Casters - Universal
Bill of material
LE07BB-D63-N
CNSORDERNO
Serial code
LE07BB
type
Universal type
Support material
Q235A
Support surface treatment
Black electrophoresis
Wheel code
Rotary bearing
has
Wheel bearing
has
D
mm
H
mm
L
107 mm
W
82 mm
f1
85 mm
f2
80 mm
f
60 mm
d
10.5 mm
B
50 mm
R
mm
T
5 mm
Allowable load (kg)N
io
website
Previews
3D
Dimension
2D
Download CAD models