??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
LE02BC - Casters - light and medium load type - universal type
Bill of material
LE02BC-D50-RP
CNSORDERNO
Serial code
LE02BC
type
Vientiane type
Support material
SPHC
Support surface treatment
Galvanized
Wheel code
Bearing rotating part
has
Bearing wheel
has
D
mm
H
mm
L
82 mm
W
82 mm
F
63 mm
f
63 mm
d
9 mm
B
mm
R
mm
T
3.2 mm
Allowable load
300 kg
io
website
Previews
3D
Dimension
2D
Download CAD models