??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Firma
Mader
Beschreibung
LE-K-K-9-25 - Lineareinheit mit abgedichteter Kugelführung
Stückliste
MADER Linear unit LE-K-K-9-25-100-P
Typ
Art.Nr.
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
A
90 mm
B
102 mm
C
19.5 mm
D
130 mm
E
160 mm
±0.02
72 mm
G
9 mm
k7
Ø13 mm
Thread
M3
J
2 mm
Thread
M8
L
DIN 912 M8 mm
M
22 mm
Thread
R1/8"
Thread
R1/8"
Thread
M14x1
Q
34.5 mm
R
8.5 mm
S
Ø20 mm
T
90 mm
U
22.2 mm
V
20 mm
W
13.6 mm
X
3.5 mm
Y
3.5 mm
Previews
3D
Boyut
2D
CAD modeli indir