??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
LE-8080-45° - Aluminium Profile Assist Series
Bill of material
LE-8080-45JD-S-OO-50
Order Number
LE-8080-45°-S-OO-50
Code
LE-8080-45°
Material
Aluminium 6063-T5
Colour
Surface
Section moment of inertia Ix
28.27 cm^4
Section moment of inertia Iy
38.95 cm^4
Weight
2.898 kg/m
Length
mm
Enter value for LENGTH
Length
mm
cm
inch
ft
Previews
3D
Dimensão
2D
Baixar modelos em CAD