??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
LE-8-4060 - Aluminium Profile 40 Series
Bill of material
LE-8-4060-S-OO-50
Order Number
LE-8-4060-S-OO-50
Code
LE-8-4060
Material
Aluminium 6063-T5
Colour
Surface
Section moment of inertia Ix
15.68 cm^4
Section moment of inertia Iy
32.30 cm^4
Weight
2.844 kg/m
Length
mm
Enter value for LENGTH
Length
mm
cm
inch
ft
Previews
3D
Dimension
2D
Download CAD models