??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
LE-8-4040R - Aluminium Profile 40 Series
Bill of material
LE-8-4040R-S-OO-50
Order Number
LE-8-4040R-S-OO-50
Code
LE-8-4040R
Material
Aluminium 6063-T5
Colour
Surface
Section moment of inertia Ix
6.77 cm^4
Section moment of inertia Iy
6.77 cm^4
Weight
1.557 kg/m
Length
mm
Enter value for LENGTH
Length
mm
cm
inch
ft
Previews
3D
Размер
2D
Сваляне на CAD модели