??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
LE-8-3535 - Aluminium Profile 30 Series
Bill of material
LE-8-3535-S-OO-50
Order Number
LE-8-3535-S-OO-50
Code
LE-8-3535
Material
Aluminium 6063-T5
Colour
Surface
Section moment of inertia Ix
4.75 cm^4
Section moment of inertia Iy
4.75 cm^4
Weight
1.089 kg/m
Length
mm
Enter value for LENGTH
Length
mm
cm
inch
ft
Previews
3D
尺寸
2D
下載CAD模型