??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
LE-6-2020B - Aluminium Profile 20 Series
Bill of material
LE-6-2020B-S-OO-50
Order Number
LE-6-2020B-S-OO-50
Code
LE-6-2020B
Material
Aluminium 6063-T5
Colour
Surface
Section moment of inertia Ix
0.79 cm^4
Section moment of inertia Iy
0.87 cm^4
Weight
0.567 kg/m
Length
mm
Inserisci valore per LENGTH
Length
mm
cm
inch
ft
Anteprime
3D
Dimensione
2D
Download modelli CAD