??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
LE-5-1040 - Aluminium Profile 10/15 Series
Bill of material
LE-5-1040-S-OO-50
Order Number
LE-5-1040-S-OO-50
Code
LE-5-1040
Material
Aluminium 6063-T5
Colour
Surface
Section moment of inertia Ix
3.96 cm^4
Section moment of inertia Iy
60.05 cm^4
Weight
0.675 kg/m
Length
mm
Wert eingeben für LENGTH
Length
mm
cm
inch
ft
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen