??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldx_d20 - Bel Power Solutions
Bill of material
LDX-D20
Part Number
LDX-D20
Description
LDX-D20 is a Universal Active ORing Controller used for redundant connection of two DIN rail DC power supplies of same rating, with any voltage in the range 12 - 85 VDC and Load Current ? 20 A.
Output Voltage
pro.85 VDC
Output Current
20 A
Operating Temperature
-40 to 70 °C
预览
3D
2D
下载CAD模型