??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldw480_48 - Bel Power Solutions
Bill of material
LDW480-48
Part Number
LDW480-48
Description
DIN Rail AC-DC Power Supply, Power 480W, Output 24VDC, 48A, Input 187-550VAC
Power
480 W
Voltage Input
187 - 550 VAC
Output Voltage
48 VDC
Output Current
10 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models