??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldw240_48p - Bel Power Solutions
Bill of material
LDW240-48P
Part Number
LDW240-48P
Description
DIN Rail AC-DC Power Supply, Power 240W, Output 12VDC, 48A, Input 187-550VAC
Power
240 W
Voltage Input
187 - 550 VAC
Output Voltage
48 VDC
Output Current
5 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models