??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldt960_72 - Bel Power Solutions
Bill of material
LDT960-72
Part Number
LDT960-72
Description
DIN Rail AC-DC Power Supply, Power 960W, Output 72VDC, 13.3A, Input 340-550VAC
Power
960 W
Voltage Input
340 - 550 VAC
Output Voltage
72 VDC
Output Current
13,3 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models