??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldt480_24 - Bel Power Solutions
Bill of material
LDT480-24
Part Number
LDT480-24
Description
DIN Rail AC-DC Power Supply, Power 480W, Output 24VDC, 20A, Input 340-550VAC
Power
480 W
Voltage Input
340 - 550 VAC
Output Voltage
24 VDC
Output Current
20 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models