??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldn40_5 - Bel Power Solutions
Bill of material
LDN40-5
Part Number
LDN40-5
Description
DIN Rail AC-DC Power Supply, Power 40W, Output 5-15VDC, 4-2A, Input 90-264VAC
Power
40 W
Voltage Input
90 - 264 VAC
Output Voltage
svi.15 VDC
Output Current
2.tra A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models