??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldn240_12 - Bel Power Solutions
Bill of material
LDN240-12
Part Number
LDN240-12
Description
DIN Rail AC-DC Power Supply, Power 240W, Output 12VDC, 16A, Input 90-264VAC
Power
240 W
Voltage Input
90 - 264 VAC
Output Voltage
12 VDC
Output Current
16 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models