??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldd960_uu - Bel Power Solutions
Bill of material
LDD960-UU
Part Number
LDD960-UU
Description
DIN Rail DC-DC Power Supply, Power 960W, Output 12-48VDC, 20A, Input 12-48VDC
Power
960 W
Voltage Input
pro.48 VDC
Output Voltage
pro.48 VDC
Output Current
20 A
Operating Temperature
-40 to 80 °C
Previews
3D
2D
Download CAD models