??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldd240_wu - Bel Power Solutions
Bill of material
LDD240-WU
Part Number
LDD240-WU
Description
DIN Rail DC-DC Power Supply, Power 240W, Output 5-55VDC, 10A, Input 12-48VDC
Power
240 W
Voltage Input
pro.48 VDC
Output Voltage
svi.55 VDC
Output Current
10 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models