??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
LDCFS-NI-HP - Clamp Lever - Miniature Type
Bill of material
LDCFS-4-NI-HP
Catalog Number
Thread
Length Of Thread
mm
Length
30 mm
Height H
31 mm
Height H1
34.5 mm
Height h
24.5 mm
Height s
4 mm
Diameter D
13 mm
Diameter d
10 mm
Previews
3D
Dimension
2D
Download CAD models