??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldc480_72p - Bel Power Solutions
Bill of material
LDC480-72P
Part Number
LDC480-72P
Description
DIN-Rail AC-DC Power Supply, Power 480W, Output 72VDC, 6.7A, Input 90-264VAC, Includes internal ORing diode
Power
480 W
Voltage Input
90 - 264 VAC
Output Voltage
72 VDC
Output Current
6,7 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models