??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCY75 - Rolling ball screw, shaft diameter 80, lead 10/20, standard nut type.
Bill of material
LCY75-80-10-L800-F80-P45
Code
LCY75
Types of
Standard Nut Type
place of production
domestically-built
Accuracy Class
C7
Material (Lead Screw)
S55C
Material (Nut)
SCM415H
Heat Treatment(Srew)
High Frequency
Heat Treatment(Nut)
Carburizing And Quenching
Hardness (Screw)
56~62HRC
Hardness (Nut)
58~62HRC
Lead Screw Shaft Diameter
80
Lead
Minimum Unit 1
Minimum Unit 1
Minimum Unit 1
Ball Diameter
6.350
Number of nut rings
1*4
Thread rotation
Right-handed
Y
569
D
105
A
93
T
20
D1
125
D2
145
H
110
d
13.5
Basic Load Rating CO (Static)KN
72.04
Basic Load Rating C(Dynamic)KN
313.4
Website
Website
Change The Direction Of The Nut
Support Side Shaft End Processing
LD
Q
Increase the fixed side shaft end wrench position
Add The Keyway Of The Shaft End On The Fixed Side
LG
LH
S
Increase the fixed side shaft end plane
LJ
LK
Previews
3D
Dimension
2D
Download CAD models