??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCY46 - Rolling ball screw, shaft diameter 40, lead 5/10/20/40, standard nut type, light load silent type.
Bill of material
LCY46-40-5-L400-F38-P20
Code
LCY46
Types of
Standard Nut Type
place of production
domestically-built
Accuracy Class
C7
Material (Lead Screw)
S55C
Material (Nut)
SCM415H
Heat Treatment(Srew)
High Frequency
Heat Treatment(Nut)
Carburizing And Quenching
Hardness (Screw)
56~62HRC
Hardness (Nut)
58~62HRC
Lead Screw Shaft Diameter
40
Lead
Minimum Unit 1
Minimum Unit 1
Minimum Unit 1
Ball Diameter
3.175
Number of nut rings
3.8*1
Thread rotation
Right-handed
Y
269
D
63
A
39
T
14
D1
78
D2
93
H
70
d
9
E
9
K
M8
Basic Load Rating CO (Static)KN
19.78
Basic Load Rating C(Dynamic)KN
74.42
Change The Direction Of The Nut
Support Side Shaft End Processing
LD
Q
LE
LN
Increase the fixed side shaft end wrench position
Add The Keyway Of The Shaft End On The Fixed Side
LG
LH
S
Increase the fixed side shaft end plane
LJ
LK
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models