??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCY07_08 - Rolled ball screw / shaft diameter 32 / lead 5/10/32 / standard nut type
Bill of material
LCY07-32-5-L300-F33-P11
Code
Types of
Standard Nut Type
place of production
Accuracy Class
C7
Material (Lead Screw)
S55C
Material (Nut)
SCM415H
Heat Treatment(Srew)
High Frequency
Heat Treatment(Nut)
Carburizing And Quenching
Hardness (Screw)
56~62HRC
Hardness (Nut)
58~62HRC
Lead Screw Shaft Diameter
32
Lead
Minimum Unit 1
Minimum Unit 1
Minimum Unit 1
Y
160
A
35
Ball Diameter
3.175
Thread Minor Diameter
29.910
Thread rotation
Right-handed
Nut ring number
3.8 circles and 1 column
Axial Clearance
0.1 or less
Basic Load Rating CO (Static)KN
6.3
Basic Load Rating C(Dynamic)KN
20.7
Change The Direction Of The Nut
Support Side Shaft End Processing
LD
Q
LE
LN
M
0
V
0
Increase the fixed side shaft end wrench position
Add The Keyway Of The Shaft End On The Fixed Side
LG
LH
S
Increase the fixed side shaft end plane
LJ
LK
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models