??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCY02_04 - Press Ball Screw ¡¤ Standard Nut Type ¡¤ Shaft Diameter 12 ¡¤ Lead 4/5/10
Bill of material
LCY03-32-5-L300-F33-P11
Code
TYPE
Standard Nut Type
place of production
sense of rotation
Accuracy Class
C7
Lead Screw Material
S55C
Nut Material
SCM415H
Screw Heat Treatment
High Frequency
Nut Heat Treatment
Carburizing And Quenching
Screw Hardness
58-62hrc
Nut Hardness
58-62hrc
Screw Shaft Diameter
32 mm
Lead
mm
l
mm
Enter value for L
l
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
P
mm
Enter value for P
mm
cm
inch
ft
Ball Diameter
mm
Number Of Nut Rings
Thread Rotation
Dextral
Y
172.0
D
mm
A
mm
T
12 mm
D1
mm
D2
mm
H
mm
d
9.0 mm
E
mm
K
6 mm
Basic Load Rating (Dynamic)
Basic Load Rating(Static)
la
lb
lc
ld
Ldd
mm
Q
le
Lee
mm
ln
Lnn
mm
lf
lg
Lgg
mm
lh
Lhh
mm
s
mm
lj
Ljj
mm
lk
Lkk
mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models