??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCW49_LCY49 - Rolled ball screw shaft diameter 28/32 * lead 6/10/32
Bill of material
LCW49-28-6-L250-F27-P10
Code
Types of
Standard Nut Type
Accuracy Class
C10
Material (Lead Screw)
S55C
Material (Nut)
SCM420
Heat Treatment(Srew)
Induction Heating Quenching
Heat Treatment(Nut)
Carburizing And Quenching
Hardness (Screw)
56~62HRC
Hardness (Nut)
58~62HRC
Lead Screw Shaft Diameter
Lead
Minimum Unit 1
Minimum Unit 1
Minimum Unit 1
Y
D
A
T
T1
D1
D2
H
DD
Ball Diameter
Thread Minor Diameter
Thread rotation
Right-handed
Nut ring number
2.5 circles and 2 column
Axial Clearance
Basic Load Rating CO (Static)KN
Basic Load Rating C(Dynamic)KN
Change The Direction Of The Nut
Support Side Shaft End Processing
Q
LD
LE
LN
M
0
V
0
Increase the fixed side shaft end wrench position
Add The Keyway Of The Shaft End On The Fixed Side
LG
LH
S
Increase the fixed side shaft end plane
LJ
LK
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models