??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCV31 - Press Ball Screw ¡¤ Standard Nut Type ¡¤ Shaft Diameter 12 ¡¤ Lead 4/5/10
Bill of material
LCV31-25-5-L200
Code
LCV31
TYPE
Standard Nut Type
Accuracy Class
C5
Lead Screw Material
S55C
Nut Material
SCM415H
Screw Heat Treatment
High Frequency
Nut Heat Treatment
Carburizing And Quenching
Screw Hardness
56¡«62hrc
Nut Hardness
56¡«62hrc
Screw Shaft Diameter
25 mm
Lead
mm
L Minimum Unit 1
mm
Enter value for L
L Minimum Unit 1
mm
cm
inch
ft
Number Of Nut Rings
4
Thread Rotation
Dextral
Axial Direction Clearance
C5T (Below 0.005mm)
Y
C(Dynamic)Rated Load (kgf)
Co(Static)Rated Load (kgf)
Machining On Side Shaft Ends Are Not Supported
Change The Direction Of The Nut
Do Not Process Support Side Shaft End Retaining Ring Grooves
Change Support Side Processing Content
LD minimum unit 1
mm
Q
Change Support Side Shaft End Lengths
LE minimum unit 1
mm
Added Support Side Shaft End Threaded Holes
LN minimum unit 1
Add The Keyway Of The Shaft End On The Fixed Side
LG minimum unit 1
mm
LH minimum unit 1
mm
S Minimum Scale
mm
Increase The Fixed Side Shaft End Plane (1 Position)
LJ minimum unit 1
mm
WEB
Website Connection
Previews
3D
Dimension
2D
Download CAD models