??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCS47_49 - Rolled ball screw / shaft diameter 20 / lead 5/10/20 / standard nut type
Bill of material
LCS47-20-5-L200-F20-P8
Code
Types of
Standard Nut Type
Accuracy Class
Material (Lead Screw)
S55C
Material (Nut)
SCM420
Heat Treatment(Srew)
Induction Heating Quenching
Heat Treatment(Nut)
Carburizing And Quenching
Hardness (Screw)
56~62HRC
Hardness (Nut)
58~62HRC
Lead Screw Shaft Diameter
20
Lead
Minimum Unit 1
Minimum Unit 1
Minimum Unit 1
Y
113
D
40
A
40
T
10
D1
50
D2
60
H
40
d
4.5
Ball Diameter
3.1750
Thread Minor Diameter
16.3
Thread rotation
Right-handed
Nut ring number
2.5 circles and 1 column
Axial Clearance
Basic Load Rating CO (Static)KN
6.2
Basic Load Rating C(Dynamic)KN
14.7
Change The Direction Of The Nut
Support Side Shaft End Processing
LD
Q
LE
LN
M
0
V
0
Increase the fixed side shaft end wrench position
Add The Keyway Of The Shaft End On The Fixed Side
LG
LH
S
Increase the fixed side shaft end plane
LJ
LK
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models