??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCS29 - Rolled ball screw / shaft diameter 20 • lead 5/10 / compact nut type
Bill of material
LCS29-20-5-L200-F20-P8
Code
LCS29
Type
Compact nut type
Accuracy Class
C10
Lead screw material
S55C
Nut material
SCM415H
Screw Heat Treatment
High frequency quenching
Nut heat treatment
Carburizing and quenching
Lead screw hardness
58~62HRC
Nut hardness
58~62HRC
Lead screw shaft diameter
20 mm
Lead
mm
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
P
mm
Enter value for P
mm
cm
inch
ft
Y
113 mm
A
38.0 mm
Ball Diameter
3.175 mm
The bottom diameter of the lead screw
17.25 mm
Thread rotation
Rotate right
Number of nut rings
4 laps 1 column
Axial Clearance
0.1 or less mm
Basic Load Rating C (Dynamic)
6.60 kN
Basic Load Rating C(Static))
14.05 kN
Machining On Side Shaft Ends Are Not Supported
Change The Direction Of The Nut
Do Not Process Support Side Shaft End Retaining Ring Grooves
Change The Processing Content Of The Support Side
Q
Change Support Side Shaft End Lengths
LE
mm
Add Screw Holes On Support Side Shaft End
LN
mm
Increase the fixed side shaft end wrench position
Add The Keyway Of The Shaft End On The Fixed Side
LG
mm
Add The Keyway Of The Shaft End On The Fixed Side
LH
mm
S
Add The Fixed Side Shaft End Plane (1 Place)
LJ
mm
Increase shaft end plane (2 locations) to fixed side
LK
mm
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models